1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ecomen

Ecomen
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,599.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reduces the processing cost. : The 3-cornered insert reduces customer machining costs.
· Improved tip shape and cutting edge specification improve machinability and chip discharge.
· Ultrafine particle base material has a new coating for a long service life

 
Part Number
EML2030T
EML2030TL
EML2045T
EML2045TH
EML2045TL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)

฿ 6,599.86

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 12026.60.71110807.51.0~26.0

฿ 9,153.77

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 12026.60.711701407.51.0~26.0

฿ 6,599.86

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 90220.881108010.51.2~21.6

฿ 7,064.20

FJG CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 90220.881108010.51.2~21.6

฿ 9,153.77

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 90220.8817014010.51.2~21.6

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 1 φd(mm) 20 ℓn(mm) 30
Compatible Tip TXMT16T306 Attached Component (Clamp Screw) L-15 Attached Component (Wrench) N-7