1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Momimen

FJG CHAMFERING CUTTERS

60° Momimen
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,599.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A throw-away type requiring only a tip change (no tool correction required).
· This tool allows C-chamfering and conical gouging, while reducing the number of tools used in ATC tool changes, and improving machining speed and productivity.
· The shank diameter is φ16 and the cutting edge diameter is φ12, making it suitable for 60° chamfering in tight spaces.

 
Part Number
SC1660DS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,599.86

FJG CHAMFERING CUTTERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal Tip angle (θ) 60 Maximum Blade Diameter (D)(mm) 11.88
work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade Peripheral Blade Y/N NA
Coating Y/N NA Coating Type Non-Coated Number of Blades 1
φdn(mm) 15 φd(mm) 16 Overall Length L(mm) 110
ℓs(mm) 85 ℓn(mm) 25 Capacity (Countersink Chamfering)(mm) 1.2~11.88
Trusco Code 447-1091 Drawing 2

Please check the type/dimensions/specifications of the part SC1660DS in the 60° Momimen series.