1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Momimen

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Momimen
  • Momimen
  • Momimen
  • Momimen
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,140.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Only one tool needed for both gouging and C-chamfering. Improves productivity by helping reduce the number of tools used in ATC tool changes.
· The dedicated tip has a unique shape, eliminating the risk of vibration and damage.

 
Part Number
SC1045C
SC1245C
SC1630C
SC1630CL
SC1645C
SC1645CL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
φdn
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
Capacity (Countersink Chamfering)
(mm)

฿ 5,140.48

FJG CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 9013.51310110822~13.5

฿ 5,140.48

FJG CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 9013.51312110822~13.5

฿ 5,632.13

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 11816.1516.516110822~16.15

฿ 8,425.86

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 11816.1516.5162001722~16.15

฿ 6,301.35

CHAMFERING CUTTERS 1 Piece(s) 12 Day(s) 9013.51316110822~13.5

฿ 8,425.86

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 9013.513162001722~13.5

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 1 ℓn(mm) 28