1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini momi

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,966.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Only one tool needed for both gouging and C-chamfering. Improves productivity by helping reduce the number of tools used in ATC tool changes.
· The dedicated tip has a unique shape, eliminating the risk of vibration and damage.

 
Part Number
SCM1045C
SCM1045CL
SCM1045CL-CB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)
ℓs
(mm)
ℓn
(mm)

฿ 3,966.04

FJG CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1057233

฿ 5,233.03

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 16513233

฿ 25,571.76

FJG CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 16514520

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal Tip angle (θ) 90 Maximum Blade Diameter (D)(mm) 9
work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade Peripheral Blade Y/N NA
Coating Y/N NA Coating Type Non-Coated Number of Blades 1
φdn(mm) 8 φd(mm) 10 Capacity (Countersink Chamfering)(mm) 0.6~9