1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Momimen Nano

Momimen Nano
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,344.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smallest class in the industry. A screw-on type, the smallest class in the industry thanks to its industry-smallest class tip (underneck diameter of φ6 mm).
· Interference of vise, clamp and the like can be avoided.
· Capable of machining previously unreachable locations.

 
Part Number
SCN0830E
SCN0845E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
φdn
(mm)
Capacity (Countersink Chamfering)
(mm)

฿ 4,344.45

FJG CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1207.47.50.6~7.4

฿ 4,761.36

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 9065.60.6~6

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 1 φd(mm) 8 Overall Length L(mm) 82
ℓs(mm) 60 ℓn(mm) 22