1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Cleaner (Flexible)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient for removal of iron powder after drilling and tapping and removal of iron scraps from inside holes.

Part Number
K-1015A
K-2025A
K-510A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Adsorption Amount Adsorption Amount: M3 x 6
(g)
Adsorption Amount M3 Plain Washer
(g)
Body size Mass
(g)

฿ 1,148.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 250φ10 Side, φ15 Side4、73、4φ10 side φ10 x 18, φ15 side φ15 x 1845

฿ 1,203.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 257φ20 Side, φ25 Side21、2719、22φ20 Side φ20 X 18, φ25 Side φ25 X 25135

฿ 1,824.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 250φ5 Side, φ10 Side43φ5 Side φ5 X 25, φ10 Side φ10 X 1832

Loading...

  1. 1

Basic Information

Product Model Magnet cleaner Use Convenient when removing iron powder after drilling/tapping work and removing iron scraps from holes. Features Despite its small diameter, it has a structure in which the embedded separator concentrates the magnetic poles in the same adsorption surface