1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Cleaner (Flexible)

Magnetic Cleaner (Flexible)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 694.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For removal of iron powder after drilling and tapping and removal of iron scraps from inside holes.

Part Number
K-5F
K-10F
K-15F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Magnet Diameter
(mm)
Total Length
(mm)
Adsorption Amount: M3 x 6
(g)
Adsorption Amount M3 Plain Washer
(g)
Body size Mass
(g)

฿ 978.00

MAGNET TOOL 1 Piece(s) 4 Day(s) 1523243φ5×3026

฿ 694.00

MAGNET TOOL 1 Piece(s) 4 Day(s) 81021743φ10×1535

฿ 764.00

MAGNET TOOL 1 Piece(s) 4 Day(s) 201521774φ15×1546

Loading...

  1. 1

Basic Information

Product Model Magnet cleaner Material (Magnet) Alnico Magnet Material (Body) Rolled Steel Material for General Structure
Use Convenient when removing iron powder after drilling/tapping work and removing iron scraps from holes. Features The Handle Can Be Freely Bent and Retain Its Form