1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maghand (Simple Waterproof Type)

MAGNET TOOL

Maghand (Simple Waterproof Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,363.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For recovering screws and nails. : Magnetic force can be switched by gently operating with one hand.
· Product that uses a strong magnet with a very strong attraction force as well as a broad surface for adherence.
· The long-arm types like HMC-75A are also suitable for recovery work in pits and within fences.
· The HMC-T type has strength and wear resistance improved from the HMC-A type as the body is made of an aluminum case. (high-temperature support).
· The main HMC-K50 body is square, ideal for catching chips within the T groove.
· Since it is a simple waterproof type it can also be used for recovering iron powder precipitated in coolant tanks.

 
Part Number
HMC-K50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,363.00

MAGNET TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet handle Material (Magnet) Rear Earth Magnet Material (Body) Aluminum Alloy
Material (Adsorption Face) Stainless Steel (SUS304) Body size (51×26×29)×533 Mass(g) 1600
Use Collection and organization of iron pieces and screws scattered on the floor Feature 1 Magnetic Force Can Be Switched ON/OFF by Lightly Operating with One Hand Feature 2 Product that uses a strong magnet with a very strong pull-in force as well as a broad surface for adherence

Please check the type/dimensions/specifications of the part HMC-K50 in the Maghand (Simple Waterproof Type) series.