(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The magnetic force of the Maghand can be turned on and off simply with one-hand operation. Adsorption capacity is approx. 0.6 kg for M10 plain washers and approx. 0.7 kg for M4 x 10 screws.
Product Model | Magnet handle | Material (Magnet) | Ferrite Magnet | Material (Body) | Polypropylene (PP) |
---|---|---|---|---|---|
Material (Adsorption Face) | Stainless Steel (SUS304) | Dimensions (φD)(mm) | 114 | Dimensions: h(mm) | 85 |
Dimensions (W)(mm) | 104 | Use | To collect and organize iron pieces scattered on the floor or mixed in powder | Feature 1 | Magnetic Force Can Be Switched ON/OFF by Lightly Operating with One Hand |
Feature 2 | Product that uses a strong magnet with a very strong pull-in force as well as a broad surface for adherence |
Please check the type/dimensions/specifications of the part HMC-50A in the Maghand series.
Part Number |
---|
HMC-10A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size: H (mm) | Mass (g) |
---|---|---|---|---|---|---|
฿ 6,021.00 | 1 Piece(s) | 3 Day(s) | 227 | 900 |
How can we improve?
How can we improve?