1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S-Lock Bimetal Hole Saw for Plastic Manhole Covers

S-Lock Bimetal Hole Saw for Plastic Manhole Covers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,203.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· More economical through individual cutter replacement.
· Safe work without snagging is possible for plastic wastewater drains, rainwater drains, PVC pipes, resin, etc.
· Excellent operability thanks to the auto lock/manual release mechanism (S lock system).

 
Part Number
SLPM053
SLPM053RST
SLPM053ST
SLPM065
SLPM065RST
SLPM065ST
SLPM081
SLPM081RST
SLPM081ST
SLPM095
SLPM095RST
SLPM095ST
SLPM120
SLPM120RST
SLPM120ST
SLPM130
SLPM130RST
SLPM130ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Tip Diameter
(mm)
Detail Type Link Model Remarks

฿ 1,203.00

HOLE SAWS 1 Piece(s) 14 Day(s) 53Cutter--

฿ 2,731.00

HOLE SAWS 1 Piece(s) 14 Day(s) 53SetSDS Plus Shank-

฿ 2,731.00

MYG DRILLING TOOLS 1 Piece(s) 19 Day(s) 53SetStraight shankCompatible Pipe Diameter Size: for Nominal Diameter VU-40

฿ 1,372.00

HOLE SAWS 1 Piece(s) 12 Day(s) 65Cutter--

฿ 2,900.00

HOLE SAWS 1 Piece(s) 19 Day(s) 65SetSDS Plus Shank-

฿ 2,900.00

MYG DRILLING TOOLS 1 Piece(s) 19 Day(s) 65SetStraight shankCompatible Pipe Diameter Size: for Nominal Diameter VU-50

฿ 1,722.00

HOLE SAWS 1 Piece(s) 12 Day(s) 81Cutter--

฿ 3,251.00

HOLE SAWS 1 Piece(s) 19 Day(s) 81SetSDS Plus Shank-

฿ 3,251.00

HOLE SAWS 1 Piece(s) 19 Day(s) 81SetStraight shankCompatible Pipe Diameter Size: for Nominal Diameter VU-65

฿ 2,167.00

MYG DRILLING TOOLS 1 Piece(s) 10 Day(s) 95Cutter--

฿ 3,695.00

HOLE SAWS 1 Piece(s) 19 Day(s) 95SetSDS Plus Shank-

฿ 3,695.00

HOLE SAWS 1 Piece(s) 14 Day(s) 95SetStraight shankCompatible Pipe Diameter Size: for Nominal Diameter VU-75

฿ 3,770.00

HOLE SAWS 1 Piece(s) 12 Day(s) 120Cutter--

฿ 5,299.00

HOLE SAWS 1 Piece(s) 12 Day(s) 120SetSDS Plus Shank-

฿ 5,299.00

HOLE SAWS 1 Piece(s) 12 Day(s) 120SetStraight shankApplicable pipe diameter: for nominal diameter VU-100

฿ 4,127.00

HOLE SAWS 1 Piece(s) 12 Day(s) 130Cutter--

฿ 5,656.00

HOLE SAWS 1 Piece(s) 12 Day(s) 130SetSDS Plus Shank-

฿ 5,656.00

HOLE SAWS 1 Piece(s) 14 Day(s) 130SetStraight shankApplicable Pipe Diameter Size: for Hole Saw Socket

Loading...

  1. 1

Basic Information

Bosom Depth(mm) 31 Applicable Material PVC pipe, drainage catch basin Applicable Electric Motor Electric drill