(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Input from AC power supply is rectified to DC current for instantaneous excitation current output to electromagnetic chuck. Automatic demagnetization circuitry is activated to reduce the remaining adsorption of the permanent electromagnetic chuck.
Product Model | Permanent Electromagnetic Chuck | Nominal dimension (height)(mm) | 250 | Nominal dimension (width)(mm) | 180 |
---|---|---|---|---|---|
Nominal dimension (depth)(mm) | 130 | Output rating (voltage)(V) | DC40~180 | Output rating (current)(A) | 15 |
Power Supply(V) | Single-phase AC 200 (50/60 Hz) | Mounting Dimensions (Width) | 120 | Mounting Dimensions (Height) | 275 |
Mounting Dimensions (Hole) | 4-φ7 | Use | Input from AC power supply is rectified to DC current and applied to the point for instantaneous output of excitation current on permanent electromagnetic chuck. The automatic demagnetizing circuit is triggered to reduce residual attraction force of the permanent electromagnetic chuck | Mass(kg) | 4.7 |
Feature 1 | Chuck Master for EP is dedicated power source equipment for permanent electromagnetic chucking, and can be used with EPT-H models, EPTW models and EPZ-U models. | Feature 2 | Highly Effective Automatic Demagnetization Activated Via Microcomputer Control | Feature 3 | Attachment strength adjustment possible |
How can we improve?
How can we improve?