1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Permanent Electromagnetic Chuck for Milling

KAN MAGNET TOOL

Permanent Electromagnetic Chuck for Milling
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 291,830.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Workpieces can be fixed when cutting with milling machines, machining centers, and so on.

 
Part Number
EP-QS7-3060A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 291,830.00

฿ 194,212.87

KAN MAGNET TOOL 1 Piece(s) 71 Day(s)

Loading...

  1. 1

Basic Information

Product Model Permanent Electromagnetic Chuck Chuck working surface (W)(mm) 300 Chuck working surface (L)(mm) 600
Chuck mounting section (L1)(mm) 620 Magnetic Pole Number 18 Magnetic Pole Dimensions (We) 252
Magnetic Pole Dimensions (Le) 562 Magnetic Pole Dimensions (P) 70 Magnetic Pole Dimensions (L2) 25
Adsorption Surface (N) 18 Adsorption Surface Screw Hole (M) 10 Adaptable Chuck Master EPS-P2100B
Features Suitable for wet processing. It can be magnetized/demagnetized in an extremely short period of time. Use Work can be fixed by milling machine, machining sensor, and other devices when cutting Mass(kg) 86

Please check the type/dimensions/specifications of the part EP-QS7-3060A in the Permanent Electromagnetic Chuck for Milling series.