RMWH Type Rectangular Permanent Micropitch Magnetic Chuck

Brand :
KANETEC

Caution

    Product Description

    [Features]
    · Extremely thin with a height of 45 mm for small and medium sizes and 50 mm for large sizes and lightweight.
    · The effective suction area of a chuck work surface is large and can be used everywhere.
    · Magnetic force ON/OFF handle switching can be operated very lightly by a special sliding method. The side plug-in method allows removal when not needed.
    · Micro pitch type with an extremely fine magnetic pole spacing. Therefore, an effective holding force can be obtained not only for a thick workpiece but also for a thin and small workpiece.
    · Drip-proof specification.
    [Application]
    · Suitable for grinding a wide range of workpieces from thin to thick and small.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat