(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Specially designed ultra-strong magnetic chucks for heavy cutting.
· Magnetic pole spacing is relatively small, so the magnetism works effectively even with small accessories or thin objects.
· Magnetic force barely decreases due to air gap, and heavy cutting can be done with with black scale.
· Despite strong pull force, operation of the changeover ratchet handle is easy and safe. In addition, the handle can be removed for space saving.
· Compatible with wet machining.
[Application]
· Chuck that can be used in a wide range of applications, from heavy cutting to heavy grinding.
· Can also be used for small accessories and thin objects.
Part Number |
---|
RMA-2060A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal dimension (height) (mm) | Nominal dimension (width) (mm) | Nominal dimension (depth) (mm) | Chuck working surface (B1) (mm) | Chuck working surface (L1) (mm) | Chuck working surface (Le) (mm) | Chuck mounting section (B2) (mm) | Chuck mounting section (L2) (mm) | Chuck mounting section (h) (mm) | Stopper Number (n) (Nos.) | Stopper Number (m) (Nos.) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 264,880.00 ฿ 177,628.53 | KAN MAGNET TOOL | 1 Piece(s) | 71 Day(s) | 73 | 600 | 200 | 200 | 600 | 529 | 196 | 596 | 165 | 2 | 5 | 68 |
Loading...
Product Model | Permanent magnetic chuck | Chuck working surface (t)(mm) | 23 | Use | Chuck that can be used for a wide range from heavy cutting to heavy grinding and also for small and thin articles |
---|---|---|---|---|---|
Feature 1 | Super Strong Electromagnetic Chuck with Special Design for Heavy Cutting | Feature 2 | Magnetic Pole Interval Is Comparatively Narrow, Allows for It to Be Effective Even with Certain Small or Thin Objects | Feature 3 | Little magnetic force decrease due to air gaps and heavy cutting is possible for surfaces with mill scales. |
Feature 4 | Adheres powerfully, yet operation of the replaceable ratchet handle is nimble and safe and the handle is detachable so requires less space | Feature 5 | Suitable for Wet Processing |
Please check the type/dimensions/specifications of the part RMA-2060A in the RMA Type, Super-Heavy-Duty Permanent Magnetic Chuck for Cutting series.
Part Number |
---|
RMA-1530A |
RMA-1545A |
RMA-2050A |
RMA-2550A |
RMA-3060A |
RMA-4060A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal dimension (height) (mm) | Nominal dimension (width) (mm) | Nominal dimension (depth) (mm) | Chuck working surface (B1) (mm) | Chuck working surface (L1) (mm) | Chuck working surface (Le) (mm) | Chuck mounting section (B2) (mm) | Chuck mounting section (L2) (mm) | Chuck mounting section (h) (mm) | Stopper Number (n) (Nos.) | Stopper Number (m) (Nos.) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 134,541.00 | 1 Piece(s) | 71 Day(s) | 69 | 300 | 150 | 150 | 300 | 229 | 146 | 296 | 115 | 2 | 2 | 24 | ||
฿ 183,330.00 | 1 Piece(s) | 71 Day(s) | 69 | 450 | 150 | 150 | 450 | 379 | 146 | 446 | 115 | 2 | 3 | 36 | ||
฿ 228,480.00 | 1 Piece(s) | 71 Day(s) | 73 | 500 | 200 | 200 | 500 | 424 | 196 | 496 | 165 | 2 | 4 | 56 | ||
฿ 279,860.00 | 1 Piece(s) | 71 Day(s) | 73 | 500 | 250 | 250 | 500 | 424 | 246 | 496 | 215 | 2 | 4 | 71 | ||
฿ 400,820.00 | 1 Piece(s) | 71 Day(s) | 73 | 600 | 300 | 300 | 600 | 544 | 296 | 596 | 265 | 3 | 5 | 102 | ||
฿ 529,830.00 | 1 Piece(s) | 71 Day(s) | 73 | 600 | 400 | 400 | 600 | 544 | 396 | 596 | 365 | 4 | 5 | 136 |
How can we improve?
How can we improve?