1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
RMA Type, Super-Heavy-Duty Permanent Magnetic Chuck for Cutting (Part Number)

KAN MAGNET TOOL

RMA Type, Super-Heavy-Duty Permanent Magnetic Chuck for Cutting
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 134,541.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Specially designed ultra-strong magnetic chucks for heavy cutting.
· Magnetic pole spacing is relatively small, so the magnetism works effectively even with small accessories or thin objects.
· Magnetic force barely decreases due to air gap, and heavy cutting can be done with with black scale.
· Despite strong pull force, operation of the changeover ratchet handle is easy and safe. In addition, the handle can be removed for space saving.
· Compatible with wet machining.
[Application]
· Chuck that can be used in a wide range of applications, from heavy cutting to heavy grinding.
· Can also be used for small accessories and thin objects.

 
Part Number
RMA-1545A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal dimension (height)
(mm)
Nominal dimension (width)
(mm)
Nominal dimension (depth)
(mm)
Chuck working surface (B1)
(mm)
Chuck working surface (L1)
(mm)
Chuck working surface (Le)
(mm)
Chuck mounting section (B2)
(mm)
Chuck mounting section (L2)
(mm)
Chuck mounting section (h)
(mm)
Stopper Number (n)
(Nos.)
Stopper Number (m)
(Nos.)
Mass
(kg)

฿ 183,330.00

฿ 122,941.10

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 694501501504503791464461152336

Loading...

  1. 1

Basic Information

Product Model Permanent magnetic chuck Chuck working surface (t)(mm) 23 Use Chuck that can be used for a wide range from heavy cutting to heavy grinding and also for small and thin articles
Feature 1 Super Strong Electromagnetic Chuck with Special Design for Heavy Cutting Feature 2 Magnetic Pole Interval Is Comparatively Narrow, Allows for It to Be Effective Even with Certain Small or Thin Objects Feature 3 Little magnetic force decrease due to air gaps and heavy cutting is possible for surfaces with mill scales.
Feature 4 Adheres powerfully, yet operation of the replaceable ratchet handle is nimble and safe and the handle is detachable so requires less space Feature 5 Suitable for Wet Processing

Please check the type/dimensions/specifications of the part RMA-1545A in the RMA Type, Super-Heavy-Duty Permanent Magnetic Chuck for Cutting series.

Products with similar specification

Part Number
RMA-1530A
RMA-2050A
RMA-2060A
RMA-2550A
RMA-3060A
RMA-4060A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal dimension (height)
(mm)
Nominal dimension (width)
(mm)
Nominal dimension (depth)
(mm)
Chuck working surface (B1)
(mm)
Chuck working surface (L1)
(mm)
Chuck working surface (Le)
(mm)
Chuck mounting section (B2)
(mm)
Chuck mounting section (L2)
(mm)
Chuck mounting section (h)
(mm)
Stopper Number (n)
(Nos.)
Stopper Number (m)
(Nos.)
Mass
(kg)

฿ 134,541.00

1 Piece(s) 71 Day(s) 693001501503002291462961152224

฿ 228,480.00

1 Piece(s) 71 Day(s) 735002002005004241964961652456

฿ 264,880.00

1 Piece(s) 71 Day(s) 736002002006005291965961652568

฿ 279,860.00

1 Piece(s) 71 Day(s) 735002502505004242464962152471

฿ 400,820.00

1 Piece(s) 71 Day(s) 7360030030060054429659626535102

฿ 529,830.00

1 Piece(s) 71 Day(s) 7360040040060054439659636545136