1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Demagnetization Switch

KAN MAGNET TOOL

Demagnetization Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,855.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A switch that relays DC output from the rectifier to the electromagnetic chuck. It alternates switching of output during demagnetization.

 
Part Number
S-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,855.43

KAN MAGNET TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electrical equipment for electromagnetic chuck Nominal dimension (height)(mm) 130 Nominal dimension (width)(mm) 62
Nominal dimension (depth)(mm) 153 Output rating (current)(A) 2 Electric Rating: Voltage (V) Max.DC120
Electric Rating: Current (A) 2 Mounting Hole Interval (Width Direction) 40 Mounting Hole Interval (Height Direction) 140
Mounting holes 4-φ5 Features Easy to mount and light weight, additionally structure is simple and solid Use A switch that relays DC output from rectifier to the electromagnetic chuck. It alternates switching of output during demagnetization
Mass(kg) 0.4

Please check the type/dimensions/specifications of the part S-2A in the Demagnetization Switch series.