(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Anti-Static Mat

Anti-Static Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSD-6090

  • Thickness(mm)
    8
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Dark blue
  • Surface electrical resistance value
    Vertical direction 108 Ω or less/Horizontal direction 108 Ω or less
  • Vertical electrical resistance value
    108 Ω * Test Method: Applicable to JIS L1904-1994 11 Measurement Conditions: 20 ±1°C, 20 ±2%R.H. / Applied Voltage 100 VDC
  • Trusco Code
    270-9899
  • Material
    PVC backing with polyester loop conductive fibers mixed with conductive fibers
  • Application
    For preventing static electricity at the entrance and exit of the elevator, etc.
  • Mass(g)
    1900
  • Internal Capacity
    1 pc.
Part Number
TSD-6090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,725.00

STATIC ELECTRICITY MEASURES M 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Thickness(mm)
    8
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Dark blue
  • Surface electrical resistance value
    Vertical direction 108 Ω or less/Horizontal direction 108 Ω or less
  • Vertical electrical resistance value
    108 Ω * Test Method: Applicable to JIS L1904-1994 11 Measurement Conditions: 20 ±1°C, 20 ±2%R.H. / Applied Voltage 100 VDC
  • Trusco Code
    270-9899
  • Material
    PVC backing with polyester loop conductive fibers mixed with conductive fibers
  • Application
    For preventing static electricity at the entrance and exit of the elevator, etc.
  • Mass(g)
    1900
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Product certified by the Japan Fire Retardant Association. (No.E.O.110066)
· It provides highly effective static removal (withstand voltage of 0.5 kV or less).
· It prevents accidents caused by static electricity.
· It is effective when placed on the floor under a door knob or the like where static electricity is an issue.
[Applications]
· For preventing static electricity at the entrance and exit of the elevator, etc.
· For preventing mistaken operation of OA equipment.

Specifications of TSD-6090

  • Thickness(mm)
    8
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.9
  • Color
    Dark blue
  • Surface electrical resistance value
    Vertical direction 108 Ω or less/Horizontal direction 108 Ω or less
  • Vertical electrical resistance value
    108 Ω * Test Method: Applicable to JIS L1904-1994 11 Measurement Conditions: 20 ±1°C, 20 ±2%R.H. / Applied Voltage 100 VDC
  • Trusco Code
    270-9899
  • Material
    PVC backing with polyester loop conductive fibers mixed with conductive fibers
  • Application
    For preventing static electricity at the entrance and exit of the elevator, etc.
  • Mass(g)
    1900
  • Internal Capacity
    1 pc.
Part Number
TSD-6090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,725.00

STATIC ELECTRICITY MEASURES M 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Eliminates high static electricity effect.

Usage

●To prevent static electricity at the entrance and exit of the elevator.

Specification

●Color:Dark Blue
●W x L(mm):600 x 900
●Thickness(mm):8
●SPQ(sheet):10
●Surface electric Resistivity: Vertical direction 108Ω or less/horizontal direction 108Ω or less
●Vertical Electric Resistance Value: 108Ω Measurement condition: 20 ± 1°C, 20 ± 2% RH/applied voltage DC100V

Materials

●Electric Conductive Fiber Mixed Polyester Loop Conductive Fiber PVC Backing

Warning

●The ground wire is not necessary.