(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

EP Drainboard No. 960 (Conductive)

EP Drainboard No. 960 (Conductive)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 780021BK00-BK

  • Thickness(mm)
    34
  • Width(mm)
    905
  • Product Model
    Antistatic Mat
  • Length(m)
    0.595
  • Color
    Black
  • Surface Resistance
    106Ω or less
  • Trusco Code
    293-1770
  • Material
    15x EPP (15x Expanded polypropylene)
  • Use
    Ideal for workshops where electro-static discharges are problems, such as semiconductor plants
  • Mass(g)
    855
  • Amount Of Content
    1 pc.
Part Number
780021BK00-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,143.65

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Thickness(mm)
    34
  • Width(mm)
    905
  • Product Model
    Antistatic Mat
  • Length(m)
    0.595
  • Color
    Black
  • Surface Resistance
    106Ω or less
  • Trusco Code
    293-1770
  • Material
    15x EPP (15x Expanded polypropylene)
  • Use
    Ideal for workshops where electro-static discharges are problems, such as semiconductor plants
  • Mass(g)
    855
  • Amount Of Content
    1 pc.

Product Description

Conductive soft-feeling antistatic mat/sheet.
[Features]
・ Surface resistance value 10^6 Ω or less
・ Light and easy to carry
・ Since it is a joint type (vertical direction), it can be installed without lateral slippage
・ The surface is arched and drainage is good
・ It blocks the cold air from the floor and has a soft feel, which reduces the burden on the legs in sites where there is a lot of standing work
・ Can be easily cut with a utility knife, etc.
・ Can be laid out freely according to the installation location
[Applications]
・ Since it conducts electricity, it is hard to get dust and is ideal for workplaces such as semiconductor factories that dislike electro static charge

Specifications of 780021BK00-BK

  • Thickness(mm)
    34
  • Width(mm)
    905
  • Product Model
    Antistatic Mat
  • Length(m)
    0.595
  • Color
    Black
  • Surface Resistance
    106Ω or less
  • Trusco Code
    293-1770
  • Material
    15x EPP (15x Expanded polypropylene)
  • Use
    Ideal for workshops where electro-static discharges are problems, such as semiconductor plants
  • Mass(g)
    855
  • Amount Of Content
    1 pc.
Part Number
780021BK00-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,143.65

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1