- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Specifications of MSD-TM
-
- Thickness(mm)
- 2
-
- Width(mm)
- 910
-
- Product Model
- Antistatic Mat
-
- Length(m)
- 7.5
-
- Color
- Green
-
- Surface Resistance
- 6.8×106Ω
-
- Leakage Resistance
- 6.5×106Ω
-
- Trusco Code
- 466-1052
-
- Material
- Polyvinyl Chloride (PVC)
-
- Use
- Used in factories that require anti-static measures
-
- Mass(g)
- 18000
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 17,122.00
|
STATIC ELECTRICITY MEASURES M
|
1 Piece(s)
|
|
40 Day(s)
|
1 Roll |
Basic Specifications
-
- Thickness(mm)
- 2
-
- Width(mm)
- 910
-
- Product Model
- Antistatic Mat
-
- Length(m)
- 7.5
-
- Color
- Green
-
- Surface Resistance
- 6.8×106Ω
-
- Leakage Resistance
- 6.5×106Ω
-
- Trusco Code
- 466-1052
-
- Material
- Polyvinyl Chloride (PVC)
-
- Use
- Used in factories that require anti-static measures
-
- Mass(g)
- 18000
-
- Amount Of Content
- 1 Roll
Product Description
A recycled PVC mat with a high level static suppression function.
[Features]
· The surface emboss is a non-glare type with little light reflection.
· Cut products are available.
· In rolls of 7.5 m to be usable for the size of work benches without loss.
[Applications]
· Optimal as a mat on work benches, shelves and floors.
· For factories that require electrostatic countermeasures.
Specifications of MSD-TM
-
- Thickness(mm)
- 2
-
- Width(mm)
- 910
-
- Product Model
- Antistatic Mat
-
- Length(m)
- 7.5
-
- Color
- Green
-
- Surface Resistance
- 6.8×106Ω
-
- Leakage Resistance
- 6.5×106Ω
-
- Trusco Code
- 466-1052
-
- Material
- Polyvinyl Chloride (PVC)
-
- Use
- Used in factories that require anti-static measures
-
- Mass(g)
- 18000
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 17,122.00
|
STATIC ELECTRICITY MEASURES M
|
1 Piece(s)
|
|
40 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?