(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
S-100-C |
S-101-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Width (mm) |
Length (m) |
Trusco Code | Mass (g/Box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,046.00 ฿ 38,108.62 |
STATIC ELECTRICITY MEASURES M | 1 Pack(s) |
5 Pieces Per Package |
40 Day(s) | 18 | 618 | 0.91 | 270-1570 | 16500 | 1 Box (5 Sheets) | ||
฿ 28,693.00 ฿ 25,984.38 |
STATIC ELECTRICITY MEASURES M | 1 Pack(s) |
5 Pieces Per Package |
40 Day(s) | 16 | 473 | 0.618 | 270-1588 | 8000 | 1 Box (5 Sheets) |
[Features]
· Reduces foot fatigue with an adequate cushioning property.
· Has a high level of anti-static countermeasure performance.
[Applications]
· For reducing foot fatigue in standing work areas and preventing freezing from the cold floor.
Part Number |
---|
S-100-C |
S-101-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Width (mm) |
Length (m) |
Trusco Code | Mass (g/Box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,046.00 ฿ 38,108.62 |
STATIC ELECTRICITY MEASURES M | 1 Pack(s) |
5 Pieces Per Package |
40 Day(s) | 18 | 618 | 0.91 | 270-1570 | 16500 | 1 Box (5 Sheets) | ||
฿ 28,693.00 ฿ 25,984.38 |
STATIC ELECTRICITY MEASURES M | 1 Pack(s) |
5 Pieces Per Package |
40 Day(s) | 16 | 473 | 0.618 | 270-1588 | 8000 | 1 Box (5 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?