(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Table Mat PF Color Seiden Mat

Conductive Table Mat PF Color Seiden Mat

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 48,449.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKY-50-GN SALE
SKY-50-GY SALE
SKY-50-I SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 48,449.00

฿ 44,544.01

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) Green 455-7352 1 Roll

฿ 48,449.00

฿ 44,544.01

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) Gray 455-7361 1 Roll

฿ 48,449.00

฿ 44,544.01

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) Ivory 455-7379 1 Roll

Basic Specifications

  • Thickness(mm)
    1.5
  • Width(mm)
    1000
  • Product Model
    Antistatic Mat
  • Length(m)
    10
  • EPA Grounding resistance
    1 X 106≤R≤1 X 108 Ω (within required IEC61340-5-1/5-2 range)
  • Material
    Conductive Rubber
  • Earth Wire
    Ground Wire (SKY-8E) X 2 Pcs, Conductive Plates (SKY-8T) X 2 Sheets
  • Use
    Ideal as a mat for work benches and storage shelves that require electrostatic discharge for working with devices such as semiconductors and electronic parts
  • Mass(g)
    18000
  • Amount Of Content
    1 Roll

Product Description

An anti-static countermeasure mat conforming to the phthalic ester directive (Meet2005/84/EC).
[Features]
· Uses cloth for reinforcement and excels in strength, dimensional stability and flatness.
· Conforms to the phthalic ester directive (Meet 2005/84/EC).
· The surface is special-processed and reduces light reflection.
· Electric resistance value is 10^6 Ω ≤ R ≤ 10^8 Ω (within the requirement range of IEC61340-5-1/5-2).
· Material is conductive rubber.
[Applications]
· Optimal as a mat for work benches and storage shelves of semiconductors, electronic parts, etc. that require anti-static countermeasures.

Part Number
SKY-50-GN SALE
SKY-50-GY SALE
SKY-50-I SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 48,449.00

฿ 44,544.01

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) Green 455-7352 1 Roll

฿ 48,449.00

฿ 44,544.01

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) Gray 455-7361 1 Roll

฿ 48,449.00

฿ 44,544.01

STATIC ELECTRICITY MEASURES M 1 Piece(s) 40 Day(s) Ivory 455-7379 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1