(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Achilles, Seiden Crystal, Seiden Crystal BK, Seiden Crystal UV

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 22,583.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SED-CR1 SALE
SED-CR2 SALE
SED-CR3 SALE
SED-CR4 SALE
SED-CR5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 22,583.00

฿ 20,776.36

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 1 Day(s) 0.1 1830 50 410-3297 13200 1 Roll

฿ 24,957.00

฿ 22,960.44

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 0.3 1370 30 410-3301 18000 1 Roll

฿ 39,686.00

฿ 36,511.12

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) 0.3 1830 30 455-7123 23000 1 Roll

฿ 30,729.00

฿ 28,270.68

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) 0.5 1370 20 455-7131 20000 1 Roll

฿ 29,503.00

฿ 27,142.76

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) 1 1370 10 455-7140 20000 1 Roll

Basic Specifications

  • Product Model
    Antistatic Sheets
  • Color
    Clear
  • Color Details
    Transparency
  • Surface Resistance
    1010~1011Ω(JIS C2170)
  • Material
    Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 Roll

Product Description

An antistatic sheet employing flexible PVC film for antistatic, dust-proof and air conditioning measures.
[Features]
"Achilles Seiden Crystal"
·A revolutionary flexible PVC film with excellent antistatic effects while also maintaining a high level of transparency and flameproof.
"Achilles Seiden Crystal UV"
·Seiden Crystal is a transparent, flame-retardant film with excellent flameproofing and antistatic properties, which have been maintained while also suppressing the transmission of ultraviolet rays.
·Absorbs the ultraviolet rays used in cleanrooms to create a comfortable working environment.
"Achilles Seiden Crystal BK"
·Based on the basic performance (antistatic, flameproof, etc.) of the Seiden Crystal, this is a flexible PVC film with light-shielding properties for use as a curtain for dark rooms in cleanrooms.
[Applications]
·Can be used as a simple partitioning sheet at production factories or an air-conditioning partition in server rooms.

Part Number
SED-CR1 SALE
SED-CR2 SALE
SED-CR3 SALE
SED-CR4 SALE
SED-CR5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 22,583.00

฿ 20,776.36

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 1 Day(s) 0.1 1830 50 410-3297 13200 1 Roll

฿ 24,957.00

฿ 22,960.44

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 0.3 1370 30 410-3301 18000 1 Roll

฿ 39,686.00

฿ 36,511.12

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) 0.3 1830 30 455-7123 23000 1 Roll

฿ 30,729.00

฿ 28,270.68

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) 0.5 1370 20 455-7131 20000 1 Roll

฿ 29,503.00

฿ 27,142.76

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 40 Day(s) 1 1370 10 455-7140 20000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Soft PVC with antistatic property and flameproofing property.

Usage

●As a partition curtain or booth curtain at a factory where static electricity countermeasures are required.

Specification

●Color:Transparent
●SPQ(roll):1
●Surface Resistance: 1010to 1011Ω (conforming to JIS C2170)

Materials

●Polyvinyl Chloride(PVC)

Warning

●Transparency may deteriorate over time.
●Numerical values are examples of measured values, not guaranteed values.