(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Removal Wristband Cordless Type Rubber Band Type

Static Electricity Removal Wristband Cordless Type Rubber Band Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of AS-107

  • Product Type
    Wrist Strap
  • Color
    Blue
  • Band size(cm)
    2×20
  • Trusco Code
    295-4664
  • Mass(g)
    8
  • Amount Of Content
    1 pc.
Part Number
AS-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 895.00

WRIST STRAPS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap
  • Color
    Blue
  • Band size(cm)
    2×20
  • Trusco Code
    295-4664
  • Mass(g)
    8
  • Amount Of Content
    1 pc.

Product Description

A cordless type wrist strap.
[Features]
· Cordless type that does not require a ground cord, with good workability.
· A wrist strap with a shrinkable rubber band-type band containing conductive fiber, whose length can be adjusted.
· 12 μm conductive fiber is built-in to discharge the electricity charged in the human body.
· Includes a spare band.
[Applications]
· Removing static electricity at semiconductor factories.
· For the prevention of static electricity during the manufacturing and processing of electronic parts and electrical products.

Specifications of AS-107

  • Product Type
    Wrist Strap
  • Color
    Blue
  • Band size(cm)
    2×20
  • Trusco Code
    295-4664
  • Mass(g)
    8
  • Amount Of Content
    1 pc.
Part Number
AS-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 895.00

WRIST STRAPS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1