Craft Paper Backed Tape

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Solvent-free type.
· A highly versatile tape used for packing of cardboard boxes.
· It has excellent retention power.
· Excellent moisture resistance and also works extremely well at high as well as low temperatures.

Features

●Solvent-free type.

Specification

●Color:Cardboard Box
●Thickness(mm):0.14
●Viscosity: 3.3N/10mm(for stainless steel)
●Tensile Strength: 60N/10mm

Materials

●Base Material: Craft Paper
●Adhesive: Rubber
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Craft Paper Backed Tape | TRUSCO | MISUMI Thailand