(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Band 14.5 mm X 30 m/15.5 mm X 30 m/15.5 mm X 50 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 406.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BP-301
BP-305
BP-306
BP-310
BP-311
BP-312
BP-315
BP-316
BP-317
BP-517
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color Trusco Code Mass
(g)

฿ 436.18

ROPES 1 Piece(s) 10 Day(s) 15.5 30 White 367-5416 341 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Red 367-5424 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Purple 367-5432 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Chocolate 367-5441 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Deep Green 367-5459 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Black 367-5467 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Cream 367-5475 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Navy Blue 367-5483 311 1 Roll

฿ 406.03

ROPES 1 Piece(s) 10 Day(s) 15.5 30 Craft 367-5491 341 1 Roll

฿ 604.66

ROPES 1 Piece(s) 12 Day(s) 15.5 50 Craft 367-5505 566 1 Roll

Basic Specifications

  • Material
    Paper
  • Features
    It can also be used for conventional packaging.
  • Use
    For tying luggage, or in handicraft production of bags and baskets
  • 1 Roll

Product Description

Paper string used for handicrafts (basket and bag making).
[Features]
· Flat band made from craft paper.
· Popular for handicrafts, with a wide variety of colors available.
· Can also be used for conventional packaging.
· Both 30 m and 50 m varieties are available.
· Can be cut for convenient storage.
[Applications]
· Ideal for binding of packages as well as crafting bags or baskets.

Part Number
BP-301
BP-305
BP-306
BP-310
BP-311
BP-312
BP-315
BP-316
BP-317
BP-517
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color Trusco Code Mass
(g)

฿ 436.18

ROPES 1 Piece(s) 10 Day(s) 15.5 30 White 367-5416 341 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Red 367-5424 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Purple 367-5432 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Chocolate 367-5441 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Deep Green 367-5459 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Black 367-5467 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Cream 367-5475 311 1 Roll

฿ 456.96

ROPES 1 Piece(s) 10 Day(s) 14.5 30 Navy Blue 367-5483 311 1 Roll

฿ 406.03

ROPES 1 Piece(s) 10 Day(s) 15.5 30 Craft 367-5491 341 1 Roll

฿ 604.66

ROPES 1 Piece(s) 12 Day(s) 15.5 50 Craft 367-5505 566 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1