- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of M-168
-
- Material
- Polypropylene (PP) 60%, Calcium Carbonate 40% Blend
-
- Width(mm)
- 80
-
- Length(m)
- 250
-
- Color
- White
-
- Trusco Code
- 342-0795
-
- Features
- Contains calcium carbonate. Reduces combustion calories during insinuation by 40%.
-
- Use
- Ties for Packing etc.
-
- Mass(g)
- 220
-
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 278.10
|
ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Material
- Polypropylene (PP) 60%, Calcium Carbonate 40% Blend
-
- Width(mm)
- 80
-
- Length(m)
- 250
-
- Color
- White
-
- Trusco Code
- 342-0795
-
- Features
- Contains calcium carbonate. Reduces combustion calories during insinuation by 40%.
-
- Use
- Ties for Packing etc.
-
- Mass(g)
- 220
-
-
- 1 Roll
Product Description
Environmentally-friendly packing string.
[Features]
· Low-combustion type made from recycled raw materials.
· Environmentally-friendly type made from biodegradable raw materials.
· Calcium carbonate formulation. Combustion energy when burned has been reduced by 40%.
[Applications]
· Ideal for binding of packaging, etc.
Specifications of M-168
-
- Material
- Polypropylene (PP) 60%, Calcium Carbonate 40% Blend
-
- Width(mm)
- 80
-
- Length(m)
- 250
-
- Color
- White
-
- Trusco Code
- 342-0795
-
- Features
- Contains calcium carbonate. Reduces combustion calories during insinuation by 40%.
-
- Use
- Ties for Packing etc.
-
- Mass(g)
- 220
-
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 278.10
|
ROPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?