(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NEO Eco Tape Ball Roll

NEO Eco Tape Ball Roll

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of M-149-2

  • Material
    Other
  • Width(mm)
    80
  • Length(m)
    150
  • Color
    White
  • Trusco Code
    Recycled Polypropylene (PP)
  • Trusco Code
    342-0931
  • Features
    Recycled product using 100% of PP waste material.
  • Use
    General packing and bundling
  • Mass(g)
    220
  • 1 Roll
Part Number
M-149-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 160.00

ROPES 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Material
    Other
  • Width(mm)
    80
  • Length(m)
    150
  • Color
    White
  • Trusco Code
    Recycled Polypropylene (PP)
  • Trusco Code
    342-0931
  • Features
    Recycled product using 100% of PP waste material.
  • Use
    General packing and bundling
  • Mass(g)
    220
  • 1 Roll

Product Description

Resource-saving packing string.
[Features]
·A low-combustion type that uses recycled and biodegradable raw materials.
·Recycled product made from 100% PP waste material.
[Applications]
·Ideal for packing and bundling.

Specifications of M-149-2

  • Material
    Other
  • Width(mm)
    80
  • Length(m)
    150
  • Color
    White
  • Trusco Code
    Recycled Polypropylene (PP)
  • Trusco Code
    342-0931
  • Features
    Recycled product using 100% of PP waste material.
  • Use
    General packing and bundling
  • Mass(g)
    220
  • 1 Roll
Part Number
M-149-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 160.00

ROPES 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a recycled product that uses 100% of PP waste material.

Usage

●General packing, binding.

Specification

●Color:White
●Standard Width x L(mm x m):80 x 150
●SPQ(roll):60

Materials

●Recycled Polypropylene(PP)