(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Packing String, PP Cord, Large Roll, 150 m

Packing String, PP Cord, Large Roll, 150 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M-120

  • Material
    Polypropylene (PP)
  • Width(mm)
    4
  • Length(m)
    150
  • Color
    White
  • Trusco Code
    367-5866
  • Features
    Very little elasticity and soft to the touch. It is strong as it is made by welding several tapes into one.
  • Use
    Tying of ceramic items, wrapping of garden plants, etc.
  • Mass(g)
    300
  • 1 Roll
Part Number
M-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 369.93

ROPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP)
  • Width(mm)
    4
  • Length(m)
    150
  • Color
    White
  • Trusco Code
    367-5866
  • Features
    Very little elasticity and soft to the touch. It is strong as it is made by welding several tapes into one.
  • Use
    Tying of ceramic items, wrapping of garden plants, etc.
  • Mass(g)
    300
  • 1 Roll

Product Description

Polypropylene cord that is both strong and easy to tie.
[Features]
· Multiple polypropylene tapes have been thermally welded into a single strong cord.
· Stretches only minimally and is soft to the touch.
[Applications]
· Ideal for general packing, binding, etc.
· Convenient for binding of ceramics, guiding tree growth, etc.

Specifications of M-120

  • Material
    Polypropylene (PP)
  • Width(mm)
    4
  • Length(m)
    150
  • Color
    White
  • Trusco Code
    367-5866
  • Features
    Very little elasticity and soft to the touch. It is strong as it is made by welding several tapes into one.
  • Use
    Tying of ceramic items, wrapping of garden plants, etc.
  • Mass(g)
    300
  • 1 Roll
Part Number
M-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 369.93

ROPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1