(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS Rope (Large Roll)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 951.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PS8-200
PS10-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code

฿ 951.00

ROPES 1 Piece(s) 1 Day(s) 8 200 367-6404 1 Roll

฿ 1,085.00

ROPES 1 Piece(s) 12 Day(s) 10 150 397-7692 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP)
  • Color
    White
  • Features
    This is a welded product, so the cut end does not unravel.
  • Use
    General packing, bundling, etc.
  • Mass(g)
    1500
  • 1 Roll

Product Description

This deposition-enhanced rope will not fray at the cut ends.
[Features]
·Made of polypropylene.
·The winding shape is a long, flat winding type.
[Applications]
·Ideal for general packing and bundling.

Part Number
PS8-200
PS10-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code

฿ 951.00

ROPES 1 Piece(s) 1 Day(s) 8 200 367-6404 1 Roll

฿ 1,085.00

ROPES 1 Piece(s) 12 Day(s) 10 150 397-7692 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is a welded product, the section can not be loose.

Usage

●General packing, binding and so on.

Specification

●Color:White
●SPQ(roll):5

Materials

●Polypropylene(PP)