(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NEO PS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 405.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M150-1
M150-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 405.61

ROPES 1 Piece(s) 12 Day(s) White 342-0809 1 Roll

฿ 405.61

ROPES 1 Piece(s) 19 Day(s) Craft 342-0817 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP), Calcium Carbonate 40% Blend
  • Width(mm)
    5
  • Length(m)
    100
  • Features
    Contains calcium carbonate. Combustion calories during insinuation can be reduced by 40%.
  • Use
    Ties for packing, binding string for agricultural and horticulture etc.
  • Mass(g)
    300
  • 1 Roll

Product Description

[Features]
• Calcium carbonate blend. Can reduce 40% of the combustion calories during incineration.
[Applications]
• Banding for packaging, tie rope for agriculture and horticulture, etc.

Part Number
M150-1
M150-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 405.61

ROPES 1 Piece(s) 12 Day(s) White 342-0809 1 Roll

฿ 405.61

ROPES 1 Piece(s) 19 Day(s) Craft 342-0817 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1