(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS Rope 5 mm X 80 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 272.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-173-4
M-173-5
M-173-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 273.11

ROPES 10 Piece(s) 5 Day(s) Yellow 367-5963 1 Roll

฿ 273.11

ROPES 1 Piece(s) 10 Day(s) Green 367-5971 1 Roll

฿ 272.39

ROPES 1 Piece(s) 10 Day(s) Black 367-5980 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP)
  • Width(mm)
    5
  • Length(m)
    80
  • Features
    This is a welded product, so the cut end does not unravel.
  • Use
    General packing, bundling, etc.
  • Mass(g)
    280
  • 1 Roll

Product Description

This deposition-enhanced rope will not fray at the cut ends.
[Features]
· Made from polypropylene.
· Flat (record-shaped) winding shape.
[Applications]
· Ideal for general packing, binding, etc.

Part Number
M-173-4
M-173-5
M-173-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 273.11

ROPES 10 Piece(s) 5 Day(s) Yellow 367-5963 1 Roll

฿ 273.11

ROPES 1 Piece(s) 10 Day(s) Green 367-5971 1 Roll

฿ 272.39

ROPES 1 Piece(s) 10 Day(s) Black 367-5980 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1