- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
PP Rope 4 mm x 300 m / 6 mm x 200 m
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (m) |
Trusco Code |
Amount Of Content |
|
฿ 380.00
|
ROPES
|
1 Piece(s)
|
|
Same day
|
4 |
300 |
232-1700 |
1 Roll |
|
฿ 380.00
|
ROPES
|
1 Piece(s)
|
|
Same day
|
6 |
200 |
232-1718 |
1 Roll |
Basic Specifications
-
- Material
- Polypropylene (PP)
-
- Color
- White
-
- Features
- A three-piece stranded string of thermal fusion type that produces consistent cut ends.
-
- Application
- For comparatively heavy packaging.
-
- Mass(g)
- 1000
-
- Amount Of Content
- 1 Roll
Product Description
A Japan-made polypropylene rope for general packaging and tying of goods.
[Features]
· A three-piece thermally fused stranded string that produces consistent cut ends.
· Made of polypropylene, and has good workability.
[Applications]
· For comparatively heavy packaging.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (m) |
Trusco Code |
Amount Of Content |
|
฿ 380.00
|
ROPES
|
1 Piece(s)
|
|
Same day
|
4 |
300 |
232-1700 |
1 Roll |
|
฿ 380.00
|
ROPES
|
1 Piece(s)
|
|
Same day
|
6 |
200 |
232-1718 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a three-piece twisted string of a thermal fusion type where the cuts do not vary.Usage
●For relatively heavy packing.Specification
●Color:White
●SPQ(roll):5Materials
●Polypropylene(PP)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?