(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Tape 50 mm x 150 m, 300 m / 90 mm x 1000 m / 100 mm x 200 m

PP Tape 50 mm x 150 m, 300 m / 90 mm x 1000 m / 100 mm x 200 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 49.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPP-100200
TPP-50150
TPP-50300B
TPP-50300GN
TPP-50300R
TPP-50300W
TPP-50300Y
TPP-901000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 116.00

ROPES 1 Piece(s) Same day 100 200 White 360-6961 300 1 Roll

฿ 49.00

ROPES 1 Piece(s) Same day 50 150 White 360-6902 110 1 Roll

฿ 87.00

ROPES 1 Piece(s) 12 Day(s) 50 300 Blue 360-6929 240 1 Roll

฿ 87.00

ROPES 1 Piece(s) 12 Day(s) 50 300 Green 360-6953 240 1 Roll

฿ 87.00

ROPES 1 Piece(s) 12 Day(s) 50 300 Red 360-6937 240 1 Roll

฿ 85.00

ROPES 1 Piece(s) Same day 50 300 White 360-6911 240 1 Roll

฿ 87.00

ROPES 1 Piece(s) 12 Day(s) 50 300 Yellow 360-6945 240 1 Roll

฿ 338.00

ROPES 1 Piece(s) 1 Day(s) 90 1000 White 360-6970 1200 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP)
  • Features
    Flexible and easy-to-tie tape type
  • Application
    For general packing and packaging.
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Flexible and easy-to-tie tape type
[Applications]
· For general packing and packaging.

Part Number
TPP-100200
TPP-50150
TPP-50300B
TPP-50300GN
TPP-50300R
TPP-50300W
TPP-50300Y
TPP-901000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 116.00

ROPES 1 Piece(s) Same day 100 200 White 360-6961 300 1 Roll

฿ 49.00

ROPES 1 Piece(s) Same day 50 150 White 360-6902 110 1 Roll

฿ 87.00

ROPES 1 Piece(s) 12 Day(s) 50 300 Blue 360-6929 240 1 Roll

฿ 87.00

ROPES 1 Piece(s) 12 Day(s) 50 300 Green 360-6953 240 1 Roll

฿ 87.00

ROPES 1 Piece(s) 12 Day(s) 50 300 Red 360-6937 240 1 Roll

฿ 85.00

ROPES 1 Piece(s) Same day 50 300 White 360-6911 240 1 Roll

฿ 87.00

ROPES 1 Piece(s) 12 Day(s) 50 300 Yellow 360-6945 240 1 Roll

฿ 338.00

ROPES 1 Piece(s) 1 Day(s) 90 1000 White 360-6970 1200 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has Flexibility and Easy-To-Tie Tape Type

Usage

●For general packing, packaging binding.

Materials

●Polypropylene(PP)