(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Tape

PE Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of PE-50

  • Material
    Polyethylene (PE)
  • Width(mm)
    50
  • Length(m)
    500
  • Color
    White
  • Trusco Code
    232-1742
  • Features
    Features outstanding weather resistance.
  • Application
    For general light packaging and decoration.
  • Mass(g)
    500
  • Amount Of Content
    1 Roll
Part Number
PE-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 310.48

ROPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Material
    Polyethylene (PE)
  • Width(mm)
    50
  • Length(m)
    500
  • Color
    White
  • Trusco Code
    232-1742
  • Features
    Features outstanding weather resistance.
  • Application
    For general light packaging and decoration.
  • Mass(g)
    500
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Features outstanding weather resistance.
[Applications]
· For general light packaging and decoration.

Specifications of PE-50

  • Material
    Polyethylene (PE)
  • Width(mm)
    50
  • Length(m)
    500
  • Color
    White
  • Trusco Code
    232-1742
  • Features
    Features outstanding weather resistance.
  • Application
    For general light packaging and decoration.
  • Mass(g)
    500
  • Amount Of Content
    1 Roll
Part Number
PE-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 310.48

ROPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1