(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Color Flat Tape, 6 Colors

PE Color Flat Tape, 6 Colors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 140.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPE-50500B
TPE-50500GN
TPE-50500R
TPE-50500VI
TPE-50500W
TPE-50500Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 140.00

ROPES 1 Piece(s) Same day Blue 360-6856 1 Roll

฿ 140.00

ROPES 1 Piece(s) 1 Day(s) Green 360-6881 1 Roll

฿ 140.00

ROPES 1 Piece(s) 1 Day(s) Red 360-6864 1 Roll

฿ 140.00

ROPES 1 Piece(s) 1 Day(s) Purple 360-6899 1 Roll

฿ 140.00

ROPES 1 Piece(s) Same day White 360-6848 1 Roll

฿ 140.00

ROPES 1 Piece(s) Same day Yellow 360-6872 1 Roll

Basic Specifications

  • Material
    Polyethylene (PE)
  • Width(mm)
    50
  • Length(m)
    500
  • Features
    Strong flat tape with good weather resistance.
  • Application
    For binding lumber or general objects. For cheerleading pom-poms, etc.
  • Mass(g)
    450
  • Amount Of Content
    1 Roll

Product Description

Tape-shaped cord for universal binding and decoration applications.
[Features]
· Strong flat tape with good weather resistance.
· Has excellent weather resistance and is strong as it is made of polyethylene.
· Various types of colors are available, allowing separation by color.
[Applications]
· For binding lumber or general packaging.
· For cheerleading pom-poms, etc.

Part Number
TPE-50500B
TPE-50500GN
TPE-50500R
TPE-50500VI
TPE-50500W
TPE-50500Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 140.00

ROPES 1 Piece(s) Same day Blue 360-6856 1 Roll

฿ 140.00

ROPES 1 Piece(s) 1 Day(s) Green 360-6881 1 Roll

฿ 140.00

ROPES 1 Piece(s) 1 Day(s) Red 360-6864 1 Roll

฿ 140.00

ROPES 1 Piece(s) 1 Day(s) Purple 360-6899 1 Roll

฿ 140.00

ROPES 1 Piece(s) Same day White 360-6848 1 Roll

฿ 140.00

ROPES 1 Piece(s) Same day Yellow 360-6872 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A flat tape with good weather resistance and strong power.

Usage

●Binding of timbers and binding of general packing.
●For cheering pompoms.

Specification

●Standard Width x L(mm x m):50 x 500
●SPQ(roll):30

Materials

●Polyethylene(PE)