- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of MPCM
-
- Material
- Other
-
- Width(mm)
- 3
-
- Length(m)
- 100
-
- Color
- Other
-
- Trusco Code
- 001-9321
-
- Material Details
- Recycled paper is wrapped around hemp cord.
-
- Color Detail
- Brown
-
- Features
- Natural materials (hemp and recycled paper) are used for this product.
-
- Use
- Binding string for gardening
-
- Mass(g)
- 340
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 326.00
|
ROPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Basic Specifications
-
- Material
- Other
-
- Width(mm)
- 3
-
- Length(m)
- 100
-
- Color
- Other
-
- Trusco Code
- 001-9321
-
- Material Details
- Recycled paper is wrapped around hemp cord.
-
- Color Detail
- Brown
-
- Features
- Natural materials (hemp and recycled paper) are used for this product.
-
- Use
- Binding string for gardening
-
- Mass(g)
- 340
-
- Amount Of Content
- 1 Roll
Product Description
Hemp-filled paper string made of environmentally friendly natural materials.
[Features]
・ Made in Japan
・ The material consists of a pair of hemp (jute) and paper that return to nature
・ Compact winding finish
[Applications]
・ Used for gardening and supporting fruit trees such as pears
Specifications of MPCM
-
- Material
- Other
-
- Width(mm)
- 3
-
- Length(m)
- 100
-
- Color
- Other
-
- Trusco Code
- 001-9321
-
- Material Details
- Recycled paper is wrapped around hemp cord.
-
- Color Detail
- Brown
-
- Features
- Natural materials (hemp and recycled paper) are used for this product.
-
- Use
- Binding string for gardening
-
- Mass(g)
- 340
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 326.00
|
ROPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?