(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Binder String Joby

Automatic Binder String Joby

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of JB-28

  • Material
    Polyethylene (PE)
  • Width(mm)
    35
  • Length(m)
    3600
  • Color
    White
  • Trusco Code
    120-5978
  • Features
    This is a string for the Automatic Binder.
  • Use
    Binding/cardboard sheet, etc.
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll
Part Number
JB-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 999.00

ROPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Material
    Polyethylene (PE)
  • Width(mm)
    35
  • Length(m)
    3600
  • Color
    White
  • Trusco Code
    120-5978
  • Features
    This is a string for the Automatic Binder.
  • Use
    Binding/cardboard sheet, etc.
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll

Product Description

"JOBY" string for automatic binding machines with excellent mechanical strength.
[Features]
・ Made in Japan
·Material is polyethylene
[Applications]
·Used for tape for automatic binding machine
·Used for binding books, bundling corrugated cardboard sheets, etc.

Specifications of JB-28

  • Material
    Polyethylene (PE)
  • Width(mm)
    35
  • Length(m)
    3600
  • Color
    White
  • Trusco Code
    120-5978
  • Features
    This is a string for the Automatic Binder.
  • Use
    Binding/cardboard sheet, etc.
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll
Part Number
JB-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 999.00

ROPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A string for automatic binding machine.

Usage

●Binding/cardboard sheet, etc.

Specification

●Color:White
●Standard Width x L(mm x m):35 x 3600
●SPQ(roll):12

Materials

●Polyethylene(PE)