(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSG-510K |
TSG-510W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 623.68 |
WORKING SOCKS | 1 Pack(s) |
4 Pieces Per Package |
14 Day(s) | Yellows | Ivory | 279-1617 | 1 Pack (4 pcs) | ||
฿ 623.68 |
WORKING SOCKS | 1 Pack(s) |
4 Pieces Per Package |
10 Day(s) | White Type | White | 279-1625 | 1 Pack (4 pcs) |
It has 5 fingers, heel, and support.
Material: Cotton, polyester, polyurethane
Part Number |
---|
TSG-510K |
TSG-510W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 623.68 |
WORKING SOCKS | 1 Pack(s) |
4 Pieces Per Package |
14 Day(s) | Yellows | Ivory | 279-1617 | 1 Pack (4 pcs) | ||
฿ 623.68 |
WORKING SOCKS | 1 Pack(s) |
4 Pieces Per Package |
10 Day(s) | White Type | White | 279-1625 | 1 Pack (4 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?