(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Low Safety Shoes

Low Safety Shoes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,014.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TJA-23.5
TJA-24
TJA-24.5
TJA-25
TJA-25.5
TJA-26.5
TJA-27
TJA-27.5
TJA-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Mass Amount Of Content

฿ 2,083.35

SAFETY SHOES 1 Piece(s) 19 Day(s) 23.5 342-9458 790g 1 Pairs

฿ 2,083.35

SAFETY SHOES 1 Piece(s) 19 Day(s) 24 342-9466 815g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 14 Day(s) 24.5 342-9474 840g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25 342-9482 865g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 342-9491 890g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 26.5 342-9512 940g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 342-9521 965g 1 Pairs

฿ 2,163.46

SAFETY SHOES 1 Piece(s) 19 Day(s) 27.5 342-9539 990g 1 Pairs

฿ 2,167.33

SAFETY SHOES 1 Piece(s) 19 Day(s) 28 342-9547 1015g 1 Pairs

Basic Specifications

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    String Type
  • Oil Resistance
    NA
  • Color
    Black
  • Standard
    JIS Standard Products
  • Toe box
    Available
  • Foot width size
    EEE
  • Specifications
    JIS T8101 Leather S Class Approved
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Made of Steel
  • Shoe sole
    Synthetic Rubber (NBR) 1 Layer
  • Amount Of Content
    1 Pairs

Product Description

[Features]
・High quality cow leather (soft shrink) is used for the instep cover.
・Has wearing cushioning and provides a soft feel and comfortable wearing.
・It has a wide steel tip core which provides smooth foot comfort.
・The soles are made of NBR-based synthetic rubber and has a designed non-slip bottom with excellent slip resistance which prevent horizontal slips.
・A JIS standard product.
[Application]
・For manufacturing, construction, on-board deck work and other general manufacturing industries.

Part Number
TJA-23.5
TJA-24
TJA-24.5
TJA-25
TJA-25.5
TJA-26.5
TJA-27
TJA-27.5
TJA-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Mass Amount Of Content

฿ 2,083.35

SAFETY SHOES 1 Piece(s) 19 Day(s) 23.5 342-9458 790g 1 Pairs

฿ 2,083.35

SAFETY SHOES 1 Piece(s) 19 Day(s) 24 342-9466 815g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 14 Day(s) 24.5 342-9474 840g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25 342-9482 865g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 342-9491 890g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 26.5 342-9512 940g 1 Pairs

฿ 2,014.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 342-9521 965g 1 Pairs

฿ 2,163.46

SAFETY SHOES 1 Piece(s) 19 Day(s) 27.5 342-9539 990g 1 Pairs

฿ 2,167.33

SAFETY SHOES 1 Piece(s) 19 Day(s) 28 342-9547 1015g 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The genuine cowhide leather (soft shrink) that fits the leg is adopted to the upper.

Specification

●Foot Width Size:EEE
●SPQ(pair):10
●JIS T 8101 Leather S Type Passed
●Pressure Resistant Load: 10±0.1kN 
●Color: Black

Materials

●Upper: Genuine Cowhide Leather(soft shrink)
●Toe Box: Steel
●Shoe Sole: Synthetic Rubber(NBR) 1 Layer