(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfortable Safety Shoes

Comfortable Safety Shoes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,472.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMSS-240
TMSS-245
TMSS-250
TMSS-255
TMSS-260
TMSS-265
TMSS-270
TMSS-275
TMSS-280
TMSS-290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Mass Amount Of Content

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 24 329-5061 700g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 24.5 329-5079 720g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 25 329-5087 740g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 25.5 329-5095 760g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) Same day 26 329-5109 780g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 329-5117 800g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 329-5125 820g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 27.5 329-5133 840g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 28 329-5141 860g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 29 329-5150 880g 1 Pairs

Basic Specifications

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    String Type
  • Oil Resistance
    NA
  • Color
    Black
  • Standard
    JIS Standard Products
  • Toe box
    Available
  • Foot width size
    EEE
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Wide Resin
  • Shoe sole
    Foam Polyurethane, 2 layers
  • Amount Of Content
    1 Pairs

Product Description

[Features]
・A "comfortable and safe shoe" pursuing foot health and comfortable wearing feet based on ergonomics and occupational medicine.
・Has 2-layer structure sole composed of a medium sole with excellent impact absorbing properties and an outer sole with excellent slip and wear resistance.
・A sole with slip prevention properties of the best level 4 safety technical standards.
[Application]
・Sites with hard work such as manufacturing, transportation and construction industries.

Part Number
TMSS-240
TMSS-245
TMSS-250
TMSS-255
TMSS-260
TMSS-265
TMSS-270
TMSS-275
TMSS-280
TMSS-290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Mass Amount Of Content

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 24 329-5061 700g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 24.5 329-5079 720g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 25 329-5087 740g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 25.5 329-5095 760g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) Same day 26 329-5109 780g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 329-5117 800g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 329-5125 820g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 27.5 329-5133 840g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 28 329-5141 860g 1 Pairs

฿ 3,472.00

SAFETY SHOES 1 Piece(s) 1 Day(s) 29 329-5150 880g 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1