(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean Shoes Eleclear No.20

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,392.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
NO.20-23
NO.20-23.5
NO.20-24
NO.20-24.5
NO.20-25
NO.20-25.5
NO.20-26
NO.20-26.5
NO.20-27
NO.20-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Specifications Amount Of Content

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 23 295-0111 480 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 23.5 293-9371 520 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 24 295-0120 530 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 24.5 295-0138 540 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 25 295-0146 560 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 25.5 295-0154 580 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 26 295-0162 630 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 26.5 295-0171 650 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 27 295-0189 680 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 28 295-0197 730 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    White series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Polyvinyl Chloride (PVC)
  • Instep cover
    Vinyl Leather
  • Electrical resistivity
    1.0×105~8Ω
  • Foot width size
    EE
  • Specifications
    ISO Class 5 to 6 (Fed/STD Class 100 to 1000) Equivalent
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Lightweight and suitable for splashing of chemicals (depending on the type of chemical).

Part Number
NO.20-23
NO.20-23.5
NO.20-24
NO.20-24.5
NO.20-25
NO.20-25.5
NO.20-26
NO.20-26.5
NO.20-27
NO.20-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Specifications Amount Of Content

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 23 295-0111 480 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 23.5 293-9371 520 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 24 295-0120 530 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 24.5 295-0138 540 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 25 295-0146 560 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 25.5 295-0154 580 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 26 295-0162 630 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 26.5 295-0171 650 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 27 295-0189 680 1 Pair

฿ 2,392.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 28 295-0197 730 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1