(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Antistatic Protective Shoes, SAFETEC PW7050

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,085.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PW7050-25.5
PW7050-26
PW7050-26.5
PW7050-27
PW7050-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Specifications Amount Of Content

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 25.5 253-4134 710 1 Pair

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 26 253-4100 740 1 Pair

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 26.5 253-4142 750 1 Pair

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 27 253-4118 770 1 Pair

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 28 253-4126 830 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Color
    White series
  • Toecap
    Included
  • Toecap
    Resin
  • Soles
    Polyurethane, 2 layers
  • Instep cover
    Artificial leather
  • Electrical resistivity
    1.0×105~8Ω
  • Standard details
    JIS T 8101 S Class Equivalent
  • Foot width size
    EEE
  • Pressure-resistant load
    10kN
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Anti-static protective shoes that use low dust-producing materials.
[Applications]
· For general clean room, manufacturing machinery maintenance, etc.

Part Number
PW7050-25.5
PW7050-26
PW7050-26.5
PW7050-27
PW7050-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Specifications Amount Of Content

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 25.5 253-4134 710 1 Pair

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 26 253-4100 740 1 Pair

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 26.5 253-4142 750 1 Pair

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 12 Day(s) 27 253-4118 770 1 Pair

฿ 8,085.00

ANTI-ELECTROSTATIC SNEAKERS 1 Piece(s) 10 Day(s) 28 253-4126 830 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1