(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Safety Shoes, Safety Boots, Joldic Safety DX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,670.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCDX-240
SCDX-245
SCDX-250
SCDX-255
SCDX-260
SCDX-265
SCDX-270
SCDX-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,670.00

BOOTS 1 Piece(s) 12 Day(s) 24 4963475054243 244-2418 1450 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 1 Day(s) 24.5 4963475054250 244-2426 1470 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 25 4963475054267 244-2434 1490 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 25.5 4963475054274 244-2442 1550 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 26 4963475054281 244-2451 1630 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 12 Day(s) 26.5 4963475073169 441-3661 1680 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 27 4963475054298 244-2469 1690 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 28 4963475054304 244-2477 1760 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Standard
    Without standards
  • Toecap
    Included
  • Detail Type
    Toe Box Inserted
  • Color
    Navy
  • Foot Width Size
    EE
  • Shoe Size(cm)
    35
  • Features
    Four-layer (rubber / nylon mesh / rubber + perspiration-absorbing knit), heavy duty boots with an iron toe for safety. The soft synthetic leather covering the opening keeps foreign objects out. The soles are textured to prevent slipping.
  • Compressive load resistance(kN)
    10
  • Material / Toecap
    Made of Steel
  • Material / Trunk
    Rubber
  • Material / Sole
    Rubber
  • Material / Lining
    Knitted Fabric
  • Amount Of Content
    1 Pair

Product Description

Safety boots with mesh fibers for increased strength.

[Features]
· Rubber + mesh fiber + rubber + backing fabric 4-layer structure for increased strength.
· The rubber gage has been made thinner due to the increased strength, resulting in an overall reduction of weight.

[Application]
· For all water-related work.

Part Number
SCDX-240
SCDX-245
SCDX-250
SCDX-255
SCDX-260
SCDX-265
SCDX-270
SCDX-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,670.00

BOOTS 1 Piece(s) 12 Day(s) 24 4963475054243 244-2418 1450 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 1 Day(s) 24.5 4963475054250 244-2426 1470 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 25 4963475054267 244-2434 1490 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 25.5 4963475054274 244-2442 1550 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 26 4963475054281 244-2451 1630 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 12 Day(s) 26.5 4963475073169 441-3661 1680 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 27 4963475054298 244-2469 1690 1 Pair

฿ 2,670.00

BOOTS 1 Piece(s) 10 Day(s) 28 4963475054304 244-2477 1760 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1