1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KETZ Type Heavy-Duty Electromagnetic Chuck (KETZ-3060B)

KAN MAGNET TOOL

KETZ Type Heavy-Duty Electromagnetic Chuck (KETZ-3060B)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Specially designed ultra-strong electromagnetic chucks for heavy cutting.
· A variety of measures have been taken to make it extremely easy to do installment and wiring work and eliminate residual magnetism.
· If a workpiece is 15 mm or more thick and its size is 140 × 140 mm or more, magnetic effects act on holding force in an extremely effective way.
[Application]
· Heavy cutting chucks using milling machine cutters, plano millers, etc.
· Exhibits excellent performance in strong chucking particularly to thick materials, high-speed cutting work with high machining force, etc.

Part Number
KETZ-3060B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal dimension (width)
(mm)
Nominal dimension (depth)
(mm)
Chuck working surface (B1)
(mm)
Chuck working surface (L1)
(mm)
Chuck working surface (Le)
(mm)
Chuck working surface (Be)
(mm)
Chuck mounting section (B2)
(mm)
Chuck mounting section (L2)
(mm)
Magnetic Pole Interval (P1) Magnetic Pole Interval (P1) Magnetic Pole Number Current
(A)
Electrical Component Mass
(kg)

฿ 323,674.00

฿ 266,545.54

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) 600300300600520240306620605251.64ES-M103B,ES-M305B,EH-V105D,EH-V205D,EH-VE105D,EH-VE205D143

Loading...

  1. 1

Basic Information

Product Model Electromagnetic chuck Nominal dimension (height)(mm) 110 Chuck mounting section (h)(mm) 20
Fastening Hole Clamp Tightening (Without Hole) Voltage(V) DC90 Use Price, Plano Mirror, and Other Heavy Cutting Chucks
Feature 1 Super Strong Electromagnetic Chuck with Special Design for Heavy Cutting Feature 2 This product has various ingenuities in its design to make mounting, wiring, and removing residual magnetism much easier. Feature 3 Workpieces with thickness of 15 mm or more and size of 140 X 140 mm or more have a strong effect on the magnetic force.

Please check the type/dimensions/specifications of the part KETZ-3060B in the KETZ Type Heavy-Duty Electromagnetic Chuck series.

Products with similar specification

Part Number
KETZ-4080B
KETZ-50100B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal dimension (width)
(mm)
Nominal dimension (depth)
(mm)
Chuck working surface (B1)
(mm)
Chuck working surface (L1)
(mm)
Chuck working surface (Le)
(mm)
Chuck working surface (Be)
(mm)
Chuck mounting section (B2)
(mm)
Chuck mounting section (L2)
(mm)
Magnetic Pole Interval (P1) Magnetic Pole Interval (P1) Magnetic Pole Number Current
(A)
Electrical Component Mass
(kg)

฿ 551,030.00

1 Piece(s) 40 Day(s) 800400400800718340410820585073.23ES-M103B,ES-M305B,EH-V105D,EH-V205D,EH-VE105D,EH-VE205D240

฿ 851,554.00

1 Piece(s) 40 Day(s) 100050050010009174305101020655583.95ES-M305B,EH-V105D,EH-V205D,EH-VE105D,EH-VE205D375