(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SN-735-CRSBLU |
SN-735CRSGRN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | UV Cut | Frame Color | Angle Adjustment | JAN Code | Trusco Code | Lens Material | Frame Material | Features | Application | Specifications | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 840.39 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | Yes | - | - | - | 379-3729 | Polycarbonate | Nylon | With Arm Adjustment, Angle Adjustable | - | JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar | 39 | - | 1 pc. | ||
฿ 907.54 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | Yes | Crystal Green | Available | 4984013963810 | 497-4140 | - | - | - | Work such as cutting, trimming. Working on wood, sawing, etc. Machine operation. Polishing work. | With Upper Visor Side, with Fashion Bar, PET-AF Hard Coat & Anti-Fog Lens | - | Has a new cushion bar that provides an excellent fit and protection against dust. Adjustable arm angle. With rubber ear-lock. | - |
[Features]
· New cushion bar design provides excellent fit and dust-proofing.
· Angle of frame is adjustable.
Part Number |
---|
SN-735-CRSBLU |
SN-735CRSGRN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | UV Cut | Frame Color | Angle Adjustment | JAN Code | Trusco Code | Lens Material | Frame Material | Features | Application | Specifications | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 840.39 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | Yes | - | - | - | 379-3729 | Polycarbonate | Nylon | With Arm Adjustment, Angle Adjustable | - | JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar | 39 | - | 1 pc. | ||
฿ 907.54 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | Yes | Crystal Green | Available | 4984013963810 | 497-4140 | - | - | - | Work such as cutting, trimming. Working on wood, sawing, etc. Machine operation. Polishing work. | With Upper Visor Side, with Fashion Bar, PET-AF Hard Coat & Anti-Fog Lens | - | Has a new cushion bar that provides an excellent fit and protection against dust. Adjustable arm angle. With rubber ear-lock. | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?