1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grinding Wheel for Cutting, Jaan Cut for Light Gauge Steel

NRS CUTTING STONES

Grinding Wheel for Cutting, Jaan Cut for Light Gauge Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 477.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Jaan Cut for light gauge steel appeared. .
[Features]
· The front surface is rough-side finished and thus there will be few burrs or scales on the cutting surface as well as almost no clogging.
· Grinding wheel suitable for cutting light gauge steel.
· Contains 5 pcs., easy-to- carry around.
· There is also a Jaan Cut that is suitable for cutting general metals.
[Application]
· For cutting light gauge steel (construction use steel ceiling base, construction use steel wall base).

 
Part Number
JCT35525AZ36T5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 477.00

NRS CUTTING STONES 5 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel / Alloy Steel / Cast Iron Abrasive AZ
Particle Size(#) 36 Hardness T Outside Diameter(mm) 355
Blade Thickness(mm) 2.5 Inner Diameter(mm) 25.4 Features Durability emphasized
Peripheral Speed (Maximum operating peripheral speed)(m/s) 80 Number Contained(Sheets) 5 Features 1 The front surface is rough-side finished and thus there will be few burrs or scales on the cutting surface as well as almost no clogging.
Features 2 Grinding stone suitable for cutting light roofing materials. Features 3 Set of 5 units for easy portability to work sites. Use Cutting of Light Roofing Material (Construction Steel Ceiling Bases · Building Steel Wall Bases)
Points Strategy 5 points

Please check the type/dimensions/specifications of the part JCT35525AZ36T5 in the Grinding Wheel for Cutting, Jaan Cut for Light Gauge Steel series.