Single Lens Type Safety Glasses TSG33

Brand :
TRUSCO
Caution
Product Description
Single-lens protective glasses which can be used in conjunction with regular glasses.
[Features]
· Adopts a lens of UV-cut (99.9%) specification.
· Lens/frame: Polycarbonate.
· ANSI standard compliant (Z87.1).
[Applications]
· For various work sites.
Specification
●Lens Color:Clear●ANSI Standard Product(Z87.1)
●Lens Thickness: Approx. 2.2mm
●With upper peak side