(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GS110SP-1P |
GS-110 |
GS-110-SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Other | Details Type | Compatible Model | Trusco Code | Frame Material | Band Material | Note | Specifications | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 305.03 |
GOODS FOR GLASSES | 1 Piece(s) | - | 12 Day(s) | Option | Replacement Lens | GS-110 | 359-9850 | - | - | - | - | 10 | 1 pc. | ||
฿ 434.00 |
SAFETY GLASSES | 1 Piece(s) | - | 1 Day(s) | - | Goggles | - | 126-3773 | Soft Vinyl | Isopropylene Rubber | Can be used with a mask and glasses | Ventilation holes provided | 75 | 1 pc. | ||
฿ 1,260.00 |
GOODS FOR GLASSES | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | Option | Replacement Lens 5 Packs | GS-110 | 287-9123 | - | - | - | - | 50 | 1 Pack (5 pcs) |
[Features]
· Adopts a lens of UV-cut (99.9%) specification.
· Can be used with eyewear or masks.
Part Number |
---|
GS110SP-1P |
GS-110 |
GS-110-SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Other | Details Type | Compatible Model | Trusco Code | Frame Material | Band Material | Note | Specifications | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 305.03 |
GOODS FOR GLASSES | 1 Piece(s) | - | 12 Day(s) | Option | Replacement Lens | GS-110 | 359-9850 | - | - | - | - | 10 | 1 pc. | ||
฿ 434.00 |
SAFETY GLASSES | 1 Piece(s) | - | 1 Day(s) | - | Goggles | - | 126-3773 | Soft Vinyl | Isopropylene Rubber | Can be used with a mask and glasses | Ventilation holes provided | 75 | 1 pc. | ||
฿ 1,260.00 |
GOODS FOR GLASSES | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | Option | Replacement Lens 5 Packs | GS-110 | 287-9123 | - | - | - | - | 50 | 1 Pack (5 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?