(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Side Panel for Handle-Raised Work Bench

Optional Side Panel for Handle-Raised Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFKSP-250

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Side panel
  • Width dimension(mm)
    490
  • Depth(mm)
    25
  • Height Dimension(mm)
    250
  • Material
    Main Body: Steel
  • Specifications
    Perforations: 10 mm×10 mm with 25 mm pitch
  • Specification 2
    Compatible Work Bench TFKSS-0960/TFKSS-0960C75
  • Specification 3
    Compatible Mounting Bracket TFKS-K (2)
  • Mass(g)
    1850
  • Capacity
    1 pc.
Part Number
TFKSP-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,573.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Side panel
  • Width dimension(mm)
    490
  • Depth(mm)
    25
  • Height Dimension(mm)
    250
  • Material
    Main Body: Steel
  • Specifications
    Perforations: 10 mm×10 mm with 25 mm pitch
  • Specification 2
    Compatible Work Bench TFKSS-0960/TFKSS-0960C75
  • Specification 3
    Compatible Mounting Bracket TFKS-K (2)
  • Mass(g)
    1850
  • Capacity
    1 pc.

Product Description

[Features]
· Peg board system enables effective use of side space.
· Various optional hooks, etc., can be used, visualized tool management is enabled, and tools can be quickly retrieved and stored in predetermined positions.
· The top board is neat and tidy, and allows the wide working space to be effectively used.
[Applications]
· Optional Accessories for "TFKSS Type" Light Working Tables

Specifications of TFKSP-250

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Side panel
  • Width dimension(mm)
    490
  • Depth(mm)
    25
  • Height Dimension(mm)
    250
  • Material
    Main Body: Steel
  • Specifications
    Perforations: 10 mm×10 mm with 25 mm pitch
  • Specification 2
    Compatible Work Bench TFKSS-0960/TFKSS-0960C75
  • Specification 3
    Compatible Mounting Bracket TFKS-K (2)
  • Mass(g)
    1850
  • Capacity
    1 pc.
Part Number
TFKSP-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,573.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1