1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GY Modular Holder (L-shaped Holder of Outer Diameter of 90°)

GY Modular Holder (L-shaped Holder of Outer Diameter of 90°)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,894.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A grooving tool that can be used for various machining with various combinations of holders and inserts.
[Features]
· Reliable grooving realized by a unique fastening system.
· Clamp method that opens up the possibility of grooving.
· A sense of unity created by the Tri-Lock system.
· Various insert variations.
[Application]
· Grooving (outer diameter) holder.

 
Part Number
GYHL2020K90-M20R
GYHL2525M90-M25R
GYHR2020K90-M20L
GYHR2525M90-M25L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly L1
(mm)
L2
(mm)
F1
(mm)
H1
(mm)
H2
(mm)
Reference Code Modular Blade
(mm)

฿ 5,894.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Left Handed12535392020GYM20RA-D06

฿ 5,932.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Left Handed15038452525GYM25RA-D06

฿ 5,894.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Right Handed12535392020GYM20LA-D06

฿ 5,932.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Right Handed15038452525GYM25LA-D06

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Sheet Size D/E/F/G/H/J Modular Blade GY Modular Blade
Compatible Insert Shape / Model Number(mm) GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGS/GY2M0400G030N-GU/GY2M0400G020N-GS/GY2M0400G030N-GM (Standard Insert)/GY2M0400G030R05-GM/GY2M0400G030L05-GM/GY2M0400G020N-MS/GY2M0400G040N-MS/GY2M0400G020N-MM/GY2M0400G040N-MM/GY2M0400G080N-MM/GY2M0400G200N-BM/GY1G0400G020N-GFGS